??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22593.0515 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.0515 Support Leg
BESTNR
Ref. No.
22593.0515
MAT
Material
Steel
ROT
°
D1
80 mm
D2
Thread
M12
L1
100 mm
L2
12 mm
T
2.0 mm
SW1
17 mm
SW3
18 mm
G
Weight
230 g
Embedded user actions